To make our site as user friendly as possible we use cookies. Please confirm that you agree to our use of cookies by clicking Yes.
FOR IMMEDIATE RELEASE No. 3035
Featuring market-leading touch functionality and sensitivity combined with max. 5mm-thick cover glass
TOKYO, July 14, 2016 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of 6.5-inch VGA and 8.4-inch SVGA / XGA color TFT-LCD modules equipped with projected capacitive touch panels using cover glass of up to 5 millimeters in thickness. Sample sales will begin on August 1 via Mitsubishi Electric offices worldwide.
These new modules are designed to meet increasing industrial demand for thick cover glass and glass allowing operation with gloves. They also facilitate multi-touch sensing and accurate sensing even on wet screens. The combination of these cutting-edge touch capabilities and Mitsubishi's proven TFT-LCD technology will support diverse applications and installation scenarios.
Product | Model | Display Size |
Resolution | Brightness (cd/m2) |
Viewing angle (° ) <U/D>, <L/R> |
Shipment |
---|---|---|---|---|---|---|
TFT-LCD Modules with Projected Capacitive Touch Panels |
AA065VE11ADA11 | 6.5-inch | VGA | 1000 | 80/60, 80/80 | August 1, 2016 |
AA084SC01ADA11 | 8.4-inch | SVGA | 400 | 85/85, 85/85 | ||
AA084SD01ADA11 | 400 | 80/60, 80/80 | ||||
AA084SD11ADA11 | 900 | 80/60, 80/80 | ||||
AA084XD01ADA11 | XGA | 500 | 85/85, 85/85 | |||
AA084XD11ADA11 | 800 | 85/85, 85/85 | ||||
AA084XE01ADA11 | 400 | 80/60, 80/80 | ||||
AA084XE11ADA11 | 800 | 80/60, 80/80 |
Note that the releases are accurate at the time of publication but may be subject to change without notice.