To make our site as user friendly as possible we use cookies. Please confirm that you agree to our use of cookies by clicking Yes.
FOR IMMEDIATE RELEASE No. 3165
Market-leading touch functionality and sensitivity combined with max. 5mm cover glass
TOKYO, January 31, 2018 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of 8.0-inch WVGA and 12.1-inch XGA/WXGA color TFT-LCD modules equipped with projected capacitive touch panels using cover glass of up to five millimeters in thickness. Sample sales will begin on February 28 via Mitsubishi Electric offices worldwide.
Mitsubishi Electric Color TFT-LCD modules with projected capacitive touch panel
The new modules will meet the increasing industrial demands for cover glass offering sturdy thickness and operation while wearing gloves. Accurate, multi-touch sensing is even possible when the screens are wet.Combining these cutting-edge touch capabilities with Mitsubishi Electric's proven TFT-LCD technology, the new models are built to handle a diverse range of applications and installation configurations.
Product | Model | Display Size | Resolution | Brightness (cd/m2) | Viewing angle (° ) <U/D>, <L/R> |
Shipment |
---|---|---|---|---|---|---|
TFT-LCD Modules with Projected Capacitive Touch Panels | AA080MB01ADA11 | 8.0-inch | WVGA | 900 | 80/80, 80/80 | February 28, 2018 |
AA080MB11ADA11 | 1200 | 80/80, 80/80 | ||||
AA121XN01DDE11 | 12.1-inch | XGA | 500 | 80/80, 80/80 | ||
AA121XN11DDE11 | 1000 | 80/80, 80/80 | ||||
AA121XP01DDE11 | 400 | 85/85, 85/85 | ||||
AA121XP13DDE11 | 800 | 85/85, 85/85 | ||||
AA121TD01DDE11 | WXGA | 600 | 80/60, 80/80 | |||
AA121TD11DDE11 | 1200 | 80/60, 80/80 | ||||
AA121TH01DDE11 | 400 | 85/85, 85/85 | ||||
AA121TH11DDE11 | 800 | 85/85, 85/85 |
Note that the releases are accurate at the time of publication but may be subject to change without notice.