Mitsubishi Electric's "HSA" helicopter satellite communication system allows direct transmission to the satellite from the helicopter, by transmitting through the rotating blades, enabling real-time video and data reporting to the ground station. HSA makes possible steady transmission without interruption from mountains and tall buildings.
Information & Communication Systems
Mitsubishi Electric is a key player in the information and communications industry, providing both access and backbone systems for optical networks as well as a variety of offerings for satellite communications systems. Designed to support the seamless delivery of large capacities of data and ubiquitous real-time communications, these products are contributing to the actualisation of improved quality in infrastructure and a more affluent society for all.
Product Line-up
Satellite Communications
Helicopter Satellite Communication System (HSA)
Maritime Antenna
The Ku-band maritime antenna terminal equipment, "Ku-Mate®" antenna, is designed as an Earth station for use on-board vessels. The highly accurate, reliable system is comprised of a one-metre antenna dish and an antenna control unit for GPS satellite tracking, and is compliant with ITU-R requirements for vessel motion and vibration.
Satellite News Gathering (SNG) System
This compact, low-power SNG system is designed for superior mobility through its adaptation to small vehicles. It is also equipped with satellite auto-tracking that operates while the vehicle is in motion, thereby making broadcasting possible immediately after arriving on site.